How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 3.38 |
| V: | 2.51 in | L: | 6.57 in |
| U: | 0.875 in | AG: | 5.16 |
| H: | 0.53 in | P: | 2.38 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AB: | 4.76 |
| AF: | 0.25 | I: | 4.84 in |
| M: | 2.38 | T: | 1.25 |
| AA: | 10.25 |
Technical Specifications
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.603 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Model Code: | 30Y | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Input Style: | Solid Shaft |
| Ratio Range: | 100:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

