How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 10.25 |
| G: | 2.32 | AE2: | 0.56 |
| M: | 2.38 | L: | 6.57 in |
| T: | 1.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| LL: | 2.38 in | AF: | 0.25 |
| AB: | 4.76 | P: | 2.38 in |
| D: | 3.38 | U: | 0.875 in |
| I: | 4.84 in |
Technical Specifications
| Assembly: | Y-2 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.250 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 30Y |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 | Bore Code: | 20 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.603 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

