How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | P: | 2.38 in |
| G: | 2.32 | AF: | 0.25 |
| AA: | 10.25 | U: | 0.875 in |
| D: | 3.38 | AG: | 5.16 |
| Center Distance (in): | 3 in | T: | 1.25 |
| LL: | 2.38 in | AE2: | 0.56 |
| H: | 0.53 in | I: | 4.84 in |
| L: | 6.57 in | M: | 2.38 |
| V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 20 |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Output Diameter (in): | 1.250 in |
| Input RPM: | 1,750 | Model Code: | 30Y |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.21 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 117 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

