How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | L: | 6.57 in |
| G: | 2.32 | AA: | 10.25 |
| D: | 3.38 | AF: | 0.25 |
| P: | 2.38 in | H: | 0.53 in |
| M: | 2.38 | U: | 0.875 in |
| AG: | 5.16 | LL: | 2.38 in |
| AB: | 4.76 | AE2: | 0.56 |
| T: | 1.25 |
Technical Specifications
| Assembly: | Y-2 | Series Code: | OE |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output RPM: | 117 | Model Code: | 30Y |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

