How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | G: | 2.32 |
| LL: | 2.38 in | H: | 0.53 in |
| I: | 4.84 in | M: | 2.38 |
| AE2: | 0.56 | AF: | 0.25 |
| D: | 3.38 | AA: | 10.25 |
| AB: | 4.76 | AG: | 5.16 |
| P: | 2.38 in | T: | 1.25 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| L: | 6.57 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.21 |
| Ratio: | 15:1 | Output RPM: | 117 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 30Y | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Ratio Range: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

