How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.25 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| P: | 2.38 in | LL: | 2.38 in |
| G: | 2.32 | M: | 2.38 |
| AA: | 10.25 | H: | 0.53 in |
| AG: | 5.16 | D: | 3.38 |
| V: | 2.51 in | AE2: | 0.56 |
| L: | 6.57 in | I: | 4.84 in |
| U: | 0.875 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output RPM: | 87.5 | Model Code: | 30Y |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

