How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | M: | 2.38 |
| L: | 6.57 in | I: | 4.84 in |
| D: | 3.38 | U: | 0.875 in |
| AA: | 10.25 | G: | 2.32 |
| AF: | 0.25 | AE2: | 0.56 |
| AB: | 4.76 | LL: | 2.38 in |
| AG: | 5.16 | V: | 2.51 in |
| P: | 2.38 in | H: | 0.53 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

