How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.25 |
| M: | 2.38 | AF: | 0.25 |
| AB: | 4.76 | V: | 2.51 in |
| H: | 0.53 in | U: | 0.875 in |
| AG: | 5.16 | G: | 2.32 |
| I: | 4.84 in | P: | 2.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| D: | 3.38 | AE2: | 0.56 |
| AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.250 in | Series Code: | OE |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio: | 20:1 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Model Code: | 30Y | Input HP @ 1750 RPM: | 3.23 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

