How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
| LL: | 2.38 in | L: | 6.57 in |
| AG: | 5.16 | AF: | 0.25 |
| U: | 0.875 in | AA: | 10.25 |
| V: | 2.51 in | T: | 1.25 |
| D: | 3.38 | AB: | 4.76 |
| M: | 2.38 | Center Distance (in): | 3 in |
| AE2: | 0.56 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 30Y |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

