How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| AF: | 0.25 | M: | 2.38 |
| U: | 0.875 in | AE2: | 0.56 |
| L: | 6.57 in | AG: | 5.16 |
| T: | 1.25 | D: | 3.38 |
| Center Distance (in): | 3 in | G: | 2.32 |
| I: | 4.84 in | H: | 0.53 in |
| AB: | 4.76 | V: | 2.51 in |
| P: | 2.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output RPM: | 70 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

