How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.875 in |
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.25 | AF: | 0.25 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| M: | 2.38 | AA: | 10.25 |
| L: | 6.57 in | LL: | 2.38 in |
| G: | 2.32 | H: | 0.53 in |
| D: | 3.38 | V: | 2.51 in |
| P: | 2.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.38 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

