How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | LL: | 2.38 in |
| D: | 3.38 | AF: | 0.25 |
| AG: | 5.16 | G: | 2.32 |
| I: | 4.84 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| U: | 0.875 in | L: | 6.57 in |
| AB: | 4.76 | AA: | 10.25 |
| M: | 2.38 | P: | 2.38 in |
| H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.250 in | Input Style: | Solid Shaft |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Assembly: | Y-2 | Model Code: | 30Y |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

