How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | D: | 3.38 |
| P: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| H: | 0.53 in | U: | 0.875 in |
| AB: | 4.76 | I: | 4.84 in |
| L: | 6.57 in | M: | 2.38 |
| LL: | 2.38 in | T: | 1.25 |
| AA: | 10.25 | AE2: | 0.56 |
| AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio: | 40:1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Model Code: | 30Y |
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.82 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

