How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | I: | 4.84 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | T: | 1.25 |
| H: | 0.53 in | L: | 6.57 in |
| AB: | 4.76 | D: | 3.38 |
| AE2: | 0.56 | AG: | 5.16 |
| AF: | 0.25 | LL: | 2.38 in |
| U: | 0.875 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Ratio: | 40:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.250 in | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Model Code: | 30Y | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.82 | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

