How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.25 |
| G: | 2.32 | M: | 2.38 |
| AA: | 10.25 | I: | 4.84 in |
| L: | 6.57 in | V: | 2.51 in |
| AE2: | 0.56 | D: | 3.38 |
| P: | 2.38 in | LL: | 2.38 in |
| H: | 0.53 in | U: | 0.875 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 1.82 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.875 in | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Ratio: | 40:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Model Code: | 30Y | Housing Material: | Cast Iron |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Center Distance (in): | 3 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs |

