How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| AG: | 5.16 | M: | 2.38 |
| H: | 0.53 in | G: | 2.32 |
| AA: | 10.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AE2: | 0.56 | P: | 2.38 in |
| AB: | 4.76 | U: | 0.875 in |
| T: | 1.25 | D: | 3.38 |
| L: | 6.57 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.68 | Output RPM: | 350 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output Diameter (in): | 1.250 in |
| Model Code: | 30Y | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | Y-2 | Ratio Range: | 5:1 |
| Bore Code: | 20 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

