How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| L: | 6.57 in | AB: | 4.76 |
| T: | 1.25 | V: | 2.51 in |
| AF: | 0.25 | M: | 2.38 |
| D: | 3.38 | AG: | 5.16 |
| G: | 2.32 | LL: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| P: | 2.38 in | AA: | 10.25 |
| I: | 4.84 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.54 | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Ratio: | 50:1 |
| Gear Type: | Worm | Model Code: | 30Y |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Output RPM: | 35.0 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

