How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.38 in |
| H: | 0.53 in | AF: | 0.25 |
| V: | 2.51 in | U: | 0.875 in |
| AA: | 10.25 | AB: | 4.76 |
| D: | 3.38 | I: | 4.84 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| T: | 1.25 | G: | 2.32 |
| P: | 2.38 in | M: | 2.38 |
| L: | 6.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Assembly: | Y-2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30Y | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.54 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 35.0 | Output Shaft Direction: | 2 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

