How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | Center Distance (in): | 3 in |
| AA: | 10.25 | L: | 6.57 in |
| G: | 2.32 | M: | 2.38 |
| D: | 3.38 | AB: | 4.76 |
| U: | 0.875 in | I: | 4.84 in |
| V: | 2.51 in | AG: | 5.16 |
| H: | 0.53 in | LL: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
| P: | 2.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.28 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

