How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | G: | 2.32 |
| I: | 4.84 in | AA: | 10.25 |
| AB: | 4.76 | H: | 0.53 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| L: | 6.57 in | LL: | 2.38 in |
| AF: | 0.25 | V: | 2.51 in |
| AE2: | 0.56 | T: | 1.25 |
| AG: | 5.16 | P: | 2.38 in |
| M: | 2.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Model Code: | 30Y |
| Series Code: | OE | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

