How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | L: | 6.57 in |
| AE2: | 0.56 | AB: | 4.76 |
| LL: | 2.38 in | V: | 2.51 in |
| AA: | 10.25 | T: | 1.25 |
| D: | 3.38 | U: | 0.875 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| H: | 0.53 in | AG: | 5.16 |
| G: | 2.32 | I: | 4.84 in |
| P: | 2.38 in |
Technical Specifications
| Bore Code: | 20 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.28 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

