How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AA: | 10.25 |
| I: | 4.84 in | V: | 2.51 in |
| P: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | LL: | 2.38 in |
| G: | 2.32 | AB: | 4.76 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| H: | 0.53 in | U: | 0.875 in |
| L: | 6.57 in | T: | 1.25 |
| D: | 3.38 |
Technical Specifications
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Model Code: | 30Y |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

