How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.38 in |
| I: | 4.84 in | AA: | 10.25 |
| T: | 1.25 | D: | 3.38 |
| AF: | 0.25 | L: | 6.57 in |
| P: | 2.38 in | Center Distance (in): | 3 in |
| G: | 2.32 | U: | 0.875 in |
| AG: | 5.16 | H: | 0.53 in |
| V: | 2.51 in | AB: | 4.76 |
| M: | 2.38 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Bore Code: | 20 |
| Ratio Range: | 7.5:1 | Assembly: | Y-2 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Model Code: | 30Y | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 6.05 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

