How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | I: | 4.84 in |
| G: | 2.32 | L: | 6.57 in |
| M: | 2.38 | Center Distance (in): | 3 in |
| U: | 0.875 in | T: | 1.438 |
| AG: | 5.16 | AA: | 10.25 |
| LL: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 | AF: | 0.25 |
| H: | 0.53 in | V: | 2.51 in |
| P: | 2.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Assembly: | Y-2 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.45 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 23 | Input Style: | Solid Shaft |
| Series Code: | OE | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30Y |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

