How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | G: | 2.32 |
| AF: | 0.25 | M: | 2.38 |
| D: | 3.38 | T: | 1.438 |
| P: | 2.38 in | AA: | 10.25 |
| H: | 0.53 in | LL: | 2.38 in |
| AG: | 5.16 | L: | 6.57 in |
| AE2: | 0.56 | U: | 0.875 in |
| AB: | 4.76 | I: | 4.84 in |
| V: | 2.51 in |
Technical Specifications
| Output RPM: | 117 | Model Code: | 30Y |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Bore Code: | 23 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

