How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| V: | 2.51 in | M: | 2.38 |
| T: | 1.438 | AA: | 10.25 |
| L: | 6.57 in | LL: | 2.38 in |
| P: | 2.38 in | AF: | 0.25 |
| H: | 0.53 in | AG: | 5.16 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AE2: | 0.56 | D: | 3.38 |
| G: | 2.32 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 30Y | Assembly: | Y-2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

