How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | M: | 2.38 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| LL: | 2.38 in | AF: | 0.25 |
| L: | 6.57 in | P: | 2.38 in |
| U: | 0.875 in | I: | 4.84 in |
| AE2: | 0.56 | AG: | 5.16 |
| G: | 2.32 | V: | 2.51 in |
| D: | 3.38 | T: | 1.438 |
| AA: | 10.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.23 | Product Type: | Right Angle |
| Model Code: | 30Y | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | Solid Shaft |
| Ratio: | 20:1 | Bore Code: | 23 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

