How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.32 |
| AA: | 10.25 | V: | 2.51 in |
| D: | 3.38 | P: | 2.38 in |
| H: | 0.53 in | M: | 2.38 |
| I: | 4.84 in | L: | 6.57 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LL: | 2.38 in | AG: | 5.16 |
| AE2: | 0.56 | AB: | 4.76 |
| T: | 1.438 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | Y-2 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

