How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| AA: | 10.25 | P: | 2.38 in |
| AG: | 5.16 | AB: | 4.76 |
| L: | 6.57 in | T: | 1.438 |
| AF: | 0.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| D: | 3.38 | G: | 2.32 |
| M: | 2.38 | AE2: | 0.56 |
| H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.77 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 25:1 | Input Style: | Solid Shaft |
| Bore Code: | 23 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Model Code: | 30Y | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2099 in/lbs |

