How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.38 in |
| M: | 2.38 | AG: | 5.16 |
| I: | 4.84 in | T: | 1.438 |
| U: | 0.875 in | P: | 2.38 in |
| AB: | 4.76 | H: | 0.53 in |
| AE2: | 0.56 | D: | 3.38 |
| L: | 6.57 in | G: | 2.32 |
| AA: | 10.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.38 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Series Code: | OE | Bore Code: | 23 |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 2105 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

