How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | D: | 3.38 |
| P: | 2.38 in | M: | 2.38 |
| I: | 4.84 in | U: | 0.875 in |
| H: | 0.53 in | G: | 2.32 |
| V: | 2.51 in | AG: | 5.16 |
| T: | 1.438 | L: | 6.57 in |
| AB: | 4.76 | AE2: | 0.56 |
| AF: | 0.25 | LL: | 2.38 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.82 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Gear Type: | Worm | Model Code: | 30Y |
| Ratio Range: | 40:1 | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

