How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| I: | 4.84 in | LL: | 2.38 in |
| D: | 3.38 | T: | 1.438 |
| AG: | 5.16 | M: | 2.38 |
| H: | 0.53 in | U: | 0.875 in |
| L: | 6.57 in | AF: | 0.25 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| G: | 2.32 | P: | 2.38 in |
| AE2: | 0.56 |
Technical Specifications
| Center Distance (in): | 3 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Model Code: | 30Y | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.68 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Assembly: | Y-2 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |
| Output Torque Rating (in-lb): | 1131 in/lbs |

