How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| AF: | 0.25 | H: | 0.53 in |
| U: | 0.875 in | T: | 1.438 |
| AA: | 10.25 | G: | 2.32 |
| L: | 6.57 in | M: | 2.38 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| I: | 4.84 in | P: | 2.38 in |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Output RPM: | 35.0 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.54 |
| Series Code: | OE | Model Code: | 30Y |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | Y-2 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

