How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | M: | 2.38 |
| L: | 6.57 in | U: | 0.875 in |
| AB: | 4.76 | I: | 4.84 in |
| D: | 3.38 | AE2: | 0.56 |
| AG: | 5.16 | AF: | 0.25 |
| LL: | 2.38 in | P: | 2.38 in |
| V: | 2.51 in | T: | 1.438 |
| Center Distance (in): | 3 in | G: | 2.32 |
| H: | 0.53 in |
Technical Specifications
| Bore Code: | 23 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | 30Y |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output RPM: | 233 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

