How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 | AB: | 4.76 |
| L: | 6.57 in | AF: | 0.25 |
| I: | 4.84 in | M: | 2.38 |
| P: | 2.38 in | AA: | 10.25 |
| T: | 1.438 | LL: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| G: | 2.32 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Model Code: | 30Y | Series Code: | OE |
| Ratio Range: | 7.5:1 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |
| Output Torque Rating (in-lb): | 1519 in/lbs |

