How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| AE2: | 0.56 | AA: | 10.25 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AG: | 5.16 | P: | 2.38 in |
| AF: | 0.25 | LL: | 2.38 in |
| V: | 2.51 in | G: | 2.32 |
| M: | 2.38 | D: | 3.38 |
| I: | 4.84 in | U: | 0.875 in |
| T: | 1.438 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 30Y | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.895 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

