How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | U: | 0.875 in |
| L: | 6.57 in | AF: | 0.25 |
| V: | 2.51 in | P: | 2.38 in |
| M: | 2.38 | LL: | 2.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| AA: | 10.25 | T: | 1.5 |
| H: | 0.53 in | AG: | 5.16 |
| AB: | 4.76 | D: | 3.38 |
| G: | 2.32 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 |
| Center Distance (in): | 3 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Model Code: | 30Y | Series Code: | OE |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.500 in | Input Style: | Solid Shaft |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1321 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

