How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | G: | 2.32 |
| AG: | 5.16 | U: | 0.875 in |
| AE2: | 0.56 | AF: | 0.25 |
| L: | 6.57 in | H: | 0.53 in |
| V: | 2.51 in | AA: | 10.25 |
| D: | 3.38 | T: | 1.5 |
| M: | 2.38 | AB: | 4.76 |
| LL: | 2.38 in | P: | 2.38 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 117 |
| Ratio Range: | 15:1 | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 30Y | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

