How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AF: | 0.25 |
| AB: | 4.76 | LL: | 2.38 in |
| T: | 1.5 | L: | 6.57 in |
| D: | 3.38 | H: | 0.53 in |
| U: | 0.875 in | M: | 2.38 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AA: | 10.25 | AE2: | 0.56 |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in |
Technical Specifications
| Model Code: | 30Y | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 24 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Input Diameter (in): | 0.875 in |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.500 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2015 in/lbs |

