How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | D: | 3.38 |
| U: | 0.875 in | AA: | 10.25 |
| LL: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | L: | 6.57 in |
| I: | 4.84 in | AB: | 4.76 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| T: | 1.5 | G: | 2.32 |
| AE2: | 0.56 | AF: | 0.25 |
| M: | 2.38 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Model Code: | 30Y |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.82 | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

