How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | H: | 0.53 in |
| AE2: | 0.56 | AA: | 10.25 |
| I: | 4.84 in | L: | 6.57 in |
| M: | 2.38 | AG: | 5.16 |
| AF: | 0.25 | T: | 1.5 |
| G: | 2.32 | V: | 2.51 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| P: | 2.38 in | LL: | 2.38 in |
| D: | 3.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Ratio: | 5:1 | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output RPM: | 350 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30Y | Bore Code: | 24 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1131 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

