How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AE2: | 0.56 |
| P: | 2.38 in | AA: | 10.25 |
| G: | 2.32 | V: | 2.51 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| H: | 0.53 in | T: | 1.5 |
| LL: | 2.38 in | D: | 3.38 |
| U: | 0.875 in | AB: | 4.76 |
| AF: | 0.25 | L: | 6.57 in |
| M: | 2.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 3 | Output RPM: | 35.0 |
| Output Shaft: | Hollow Bore | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | 30Y | Output Diameter (in): | 1.500 in |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2026 in/lbs |

