How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AA: | 10.25 |
| P: | 2.38 in | H: | 0.53 in |
| AB: | 4.76 | T: | 1.5 |
| Center Distance (in): | 3 in | M: | 2.38 |
| AG: | 5.16 | D: | 3.38 |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| AF: | 0.25 | LL: | 2.38 in |
| U: | 0.875 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.28 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Assembly: | Y-2 | Bore Code: | 24 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Model Code: | 30Y | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1924 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

