How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | G: | 2.32 |
| AB: | 4.76 | AF: | 0.25 |
| U: | 0.875 in | L: | 6.57 in |
| V: | 2.51 in | H: | 0.53 in |
| D: | 3.38 | T: | 1.5 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | P: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 30Y | Input HP @ 1750 RPM: | 1.28 |
| Assembly: | Y-2 | Input Diameter (in): | 0.875 in |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.500 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

