How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AG: | 5.16 | AF: | 0.25 |
| V: | 2.51 in | I: | 4.84 in |
| H: | 0.53 in | T: | 1.5 |
| G: | 2.32 | AE2: | 0.56 |
| L: | 6.57 in | M: | 2.38 |
| U: | 0.875 in | AB: | 4.76 |
| D: | 3.38 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | Y-2 | Model Code: | 30Y |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Center Distance (in): | 3 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.500 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1924 in/lbs |

