How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 10.25 |
| LL: | 2.38 in | M: | 2.38 |
| T: | 1.5 | Center Distance (in): | 3 in |
| U: | 0.875 in | AG: | 5.16 |
| AB: | 4.76 | P: | 2.38 in |
| AF: | 0.25 | D: | 3.38 |
| V: | 2.51 in | L: | 6.57 in |
| G: | 2.32 | AE2: | 0.56 |
| I: | 4.84 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.500 in |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 6.05 | Bore Code: | 24 |
| Input Diameter (in): | 0.875 in | Model Code: | 30Y |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

