How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | Center Distance (in): | 3 in |
| M: | 2.38 | P: | 2.38 in |
| LL: | 2.38 in | T: | 1.5 |
| H: | 0.53 in | I: | 4.84 in |
| AE2: | 0.56 | U: | 0.875 in |
| G: | 2.32 | D: | 3.38 |
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | L: | 6.57 in |
| AB: | 4.76 |
Technical Specifications
| Ratio: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30Y | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.500 in | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.895 | Bore Code: | 24 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Solid Shaft |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Center Distance (in): | 3 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

