How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | I: | 4.84 in |
| AG: | 5.16 | L: | 6.57 in |
| P: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | LL: | 2.38 in |
| U: | 0.875 in | G: | 2.32 |
| M: | 2.38 | D: | 3.38 |
| T: | 1.5 | H: | 0.53 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AB: | 4.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Bore Code: | 24 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.500 in | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.895 |
| Center Distance (in): | 3 | Assembly: | Y-2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 30Y |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

