How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 5.16 |
| V: | 2.51 in | G: | 2.32 |
| M: | 2.38 | LL: | 2.38 in |
| D: | 3.38 | T: | 1.625 |
| AF: | 0.25 | AA: | 10.25 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| L: | 6.57 in | P: | 2.38 in |
| H: | 0.53 in | I: | 4.84 in |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 26 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 5.45 |
| Model Code: | 30Y | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | Y-2 |
| Center Distance (in): | 3 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 1802 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

