How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| AG: | 5.16 | I: | 4.84 in |
| M: | 2.38 | AB: | 4.76 |
| T: | 1.625 | LL: | 2.38 in |
| L: | 6.57 in | H: | 0.53 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| V: | 2.51 in | AA: | 10.25 |
| D: | 3.38 | U: | 0.875 in |
| AE2: | 0.56 |
Technical Specifications
| Model Code: | 30Y | Bore Code: | 26 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 |
| Assembly: | Y-2 | Gear Type: | Worm |
| Ratio: | 100:1 | Output Diameter (in): | 1.625 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.603 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |

